Ratchet Wrench EA602AF-7

Ratchet Wrench EA602AF-7

Standard Unit Price(USD):
-
Days to Ship :
7 Days or more

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Long double-opening socket with a long neck.
・Tightening work of screws is possible at deep concave portions such as C-steel shapes, H-steel shapesfor steel buildings, etc.
・Size-13x17mm
・Length-268mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Days or more
-

Part Number : EA602AF-7
Days to Ship 7 Days or more
Standard Unit Price(USD) -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support