Ratchet Wrench EA602AF-2 (Part Numbers)

Ratchet Wrench EA602AF-2
  • Volume Discount

【Product Specifications】
・Material-Special tool steel
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Long double-opening socket with a long neck.
・Tightening work of screws is possible at deep concave portions such as C-steel shapes, H-steel shapesfor steel buildings, etc.
・Size-10x13mm
・Length-225mm

Part Number

Configured Part Number is shown.

EA602AF-2

Part Number
EA602AF-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support