[Short Size] Aluminum Ratchet Wrench EA602AE-2

[Short Size] Aluminum Ratchet Wrench EA602AE-2
  • Volume Discount

【Product Specifications】
・Length-240mm
・12 point
・Tool for twisting wire
・Lightweight with aluminum-forged handle (Weight 200 to 225g)
・Color- -1 to -3: White-4, -5: Lavender
・Dim.…17 x 21mm

Part Number

Configured Part Number is shown.

EA602AE-2

Part Number
EA602AE-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AE-2 in the [Short Size] Aluminum Ratchet Wrench EA602AE-2 series.

Additional Products in this Category

Tech Support