Double Ratchet Wrench EA602AD-7

Double Ratchet Wrench EA602AD-7
  • Volume Discount

【Product Specifications】
・12 point
・Tool for twisting wire
・Right/left switch type
・Dim.…14 x 17mm
・Length…270mm

Part Number

Configured Part Number is shown.

EA602AD-7

Part Number
EA602AD-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support