Double Ratchet Wrench EA602AD-2

Double Ratchet Wrench EA602AD-2
  • Volume Discount

【Product Specifications】
・12 point
・Tool for twisting wire
・Right/left switch type
・Dim.…10 x 13mm
・Length…225mm

Part Number

Configured Part Number is shown.

EA602AD-2

Part Number
EA602AD-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AD-2 in the Double Ratchet Wrench EA602AD-2 series.

Additional Products in this Category

Tech Support