• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ratchet Wrench EA602AD-18B

Ratchet Wrench EA602AD-18B
  • Volume Discount

【Product Specifications】
・12 Points.
・Tool for twisting wire.
・Right/left switch type
・Size-26x32mm
・Length-400mm

Part Number

Configured Part Number is shown.

EA602AD-18B

Part Number
EA602AD-18B
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AD-18B in the Ratchet Wrench EA602AD-18B series.

Additional Products in this Category

Tech Support