• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Double Ratchet Wrench EA602AD-16 (Part Numbers)

Double Ratchet Wrench EA602AD-16
  • Volume Discount

【Product Specifications】
・12 point
・Tool for twisting wire
・Right/left switch type
・Dim.…24 x 27mm
・Length…355mm

Part Number

Configured Part Number is shown.

EA602AD-16

Part Number
EA602AD-16
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602AD-16 in the Double Ratchet Wrench EA602AD-16 series.

Additional Products in this Category

Tech Support