Double Ratchet Wrench EA602AD-10 (Part Numbers)

Double Ratchet Wrench EA602AD-10
  • Volume Discount

【Product Specifications】
・12 point
・Tool for twisting wire
・Right/left switch type
・Dim.…19 x 21mm
・Length…312mm

Part Number

Configured Part Number is shown.

EA602AD-10

Part Number
EA602AD-10
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support