Round Tip Tweezers EA595A

Round Tip Tweezers EA595A
  • Volume Discount

【Product Specifications】
・Serrated tip
・Tip-Straight, thin
・Material-Special steel(nickel plating)
・Tip width…2mm
・Length…140mm
・Serrated face…Mesh

Part Number

Configured Part Number is shown.

EA595A

Part Number
EA595A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595A in the Round Tip Tweezers EA595A series.

Additional Products in this Category

Tech Support