Leather Punch EA576H-8A

Leather Punch EA576H-8A
  • Volume Discount

【Product Specifications】
・Material-S45C
・Dim.(ID.)…8mm
・Length…90mm

Part Number

Configured Part Number is shown.

EA576H-8A

Part Number
EA576H-8A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA576H-8A in the Leather Punch EA576H-8A series.

Additional Products in this Category

Tech Support