Sledgehammer EA575B-1A

Sledgehammer EA575B-1A
  • Volume Discount

【Product Specifications】
・The safety plate prevents fall of the head.
・A thick tapered neck reduces fatigue of the operator and absorbs vibration.
・With rubber grip.
・Forged 46HRC head
・Since the grip has steel core inside, it is not broken in overstriking.
・Headweight(kg)-1.8
・Head dia.-65mm
・Length-355

Part Number

Configured Part Number is shown.

EA575B-1A

Part Number
EA575B-1A
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA575B-1A in the Sledgehammer EA575B-1A series.

Additional Products in this Category

Tech Support