Hexagonal Key Wrench EA573BH-12

Hexagonal Key Wrench EA573BH-12
  • Volume Discount

【Product Specifications】
・Case length--11: 96mm, -12: 112mm, -13: 140mm
・-11, -12-9 sizes
・-13-6 sizes
・Dim. (inch)…5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4

Part Number

Configured Part Number is shown.

EA573BH-12

Part Number
EA573BH-12
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support