Short Head Hexagonal Key Wrench [With Ball Point] EA573BE-20

Short Head Hexagonal Key Wrench [With Ball Point] EA573BE-20
  • Volume Discount

【Product Specifications】
・Dim.-0.50, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8
・With ball point
・Convenient for operation at a narrow place
・Max. shaft length-170mm

Part Number

Configured Part Number is shown.

EA573BE-20

Part Number
EA573BE-20
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573BE-20 in the Short Head Hexagonal Key Wrench [With Ball Point] EA573BE-20 series.

Additional Products in this Category

Tech Support