Hexagonal Key Wrench EA573BD-10

Hexagonal Key Wrench EA573BD-10
  • Volume Discount

【Product Specifications】
・Dim.-0.7, 0.9, 1.3, 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Max. shaft length-108mm

Part Number

Configured Part Number is shown.

EA573BD-10

Part Number
EA573BD-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support