Hexagon Wrench EA573AX

Hexagon Wrench EA573AX
  • Volume Discount

【Product Specifications】
・Overall length-108mm
・Head width-10mm
・Stable tightening with flat shape and preventing come-out.
・Dim.…2.5, 3, 4, 5mm (4 pcs set)

Part Number

Configured Part Number is shown.

EA573AX

Part Number
EA573AX
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AX in the Hexagon Wrench EA573AX series.

Additional Products in this Category

Tech Support