Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-2.5

Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-2.5
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・Since the catcher ball prevent a bolt from coming off, single hand operation is possible. (Size of 3 to 10mm)
・With ball point
・Dim. (mm)…2.5
・Shaft length (mm)…112

Part Number

Configured Part Number is shown.

EA573AM-2.5

Part Number
EA573AM-2.5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AM-2.5 in the Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-2.5 series.

Additional Products in this Category

Tech Support