• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-1.5

Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-1.5
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・Since the catcher ball prevent a bolt from coming off, single hand operation is possible. (Size of 3 to 10mm)
・With ball point
・Dim. (mm)…1.5
・Shaft length (mm)…90

Part Number

Configured Part Number is shown.

EA573AM-1.5

Part Number
EA573AM-1.5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AM-1.5 in the Long Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AM-1.5 series.

Additional Products in this Category

Tech Support