Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL-4

Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL-4
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel (Nickel plating)
・With ball point (3 to 10mm), catcher ball
・As the short head type, this is convenient for operation in a narrow place.
・Dim. (mm)…4
・Shaft length (mm)…80

Part Number

Configured Part Number is shown.

EA573AL-4

Part Number
EA573AL-4
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573AL-4 in the Hexagonal Key Wrench [With Holding Function] [Short Head] EA573AL-4 series.

Additional Products in this Category

Tech Support