• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

(-) Screwdriver EA560PE-82

(-) Screwdriver EA560PE-82
  • Volume Discount

【Product Specifications】
・Non slip grip even if a hand is moistened.
・Blade width x Blade thickness-10.0 x 1.6mm
・Shaft dia.-8.0mm
・Shaft length-500mm

Part Number

Configured Part Number is shown.

EA560PE-82

Part Number
EA560PE-82
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA560PE-82 in the (-) Screwdriver EA560PE-82 series.

Additional Products in this Category

Tech Support