[Stainless](-)Stubby Screwdriver EA557DT-22

[Stainless](-)Stubby Screwdriver EA557DT-22
  • Volume Discount

【Product Specifications】
・Tip …(-) 6×0.8mm
・Shaft Length …35
・Tip With Magnet
・Material…SUS550

Part Number

Configured Part Number is shown.

EA557DT-22

Part Number
EA557DT-22
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557DT-22 in the [Stainless](-)Stubby Screwdriver EA557DT-22 series.

Additional Products in this Category

Tech Support