(-) Crystal Screwdriver EA557C-150

(-) Crystal Screwdriver EA557C-150
  • Volume Discount

【Product Specifications】
・Blade W x T…8 x 1.0mm
・Shaft length…150mm

Part Number

Configured Part Number is shown.

EA557C-150

Part Number
EA557C-150
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557C-150 in the (-) Crystal Screwdriver EA557C-150 series.

Additional Products in this Category

Tech Support