• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

(+) Crystal Screwdriver EA557C-14

(+) Crystal Screwdriver EA557C-14
  • Volume Discount

【Product Specifications】
・Tip x Shaft D…#1 x 5mm
・Shaft length…200mm

Part Number

Configured Part Number is shown.

EA557C-14

Part Number
EA557C-14
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557C-14 in the (+) Crystal Screwdriver EA557C-14 series.

Additional Products in this Category

Tech Support