(+)(-) Crystal Screwdriver Set EA557C-10 (Part Numbers)

(+)(-) Crystal Screwdriver Set EA557C-10
  • Volume Discount

【Product Specifications】
・Shaft length-100mm
・Tip x Shaft dia.-(+) #2 x dia. 6.0mm
・Blade width x Blade thickness-(-) 6.0 x 0.8mm
・With bag-EA925MC-11A

Part Number

Configured Part Number is shown.

EA557C-10

Part Number
EA557C-10
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557C-10 in the (+)(-) Crystal Screwdriver Set EA557C-10 series.

Additional Products in this Category

Tech Support