• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

(-) Long Power Grip Screwdriver EA557B-250

(-) Long Power Grip Screwdriver EA557B-250
  • Volume Discount

【Product Specifications】
・Blade W x T…6 x 0.9mm
・Shaft L…250mm

Part Number

Configured Part Number is shown.

EA557B-250

Part Number
EA557B-250
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA557B-250 in the (-) Long Power Grip Screwdriver EA557B-250 series.

Additional Products in this Category

Tech Support