(+)(-) Precision Screwdriver EA550KA-13

(+)(-) Precision Screwdriver EA550KA-13

【Product Specifications】
・Shaft color varies depending on dim.
・Tip…(-)1.2 x 0.30mm
・Length…95mm

Part Number

Configured Part Number is shown.

EA550KA-13

Part Number
EA550KA-13
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550KA-13 in the (+)(-) Precision Screwdriver EA550KA-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support