• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Ballpoint Hexagon Bit EA550CF-6

Ballpoint Hexagon Bit EA550CF-6
  • Volume Discount

【Product Specifications】
・Chrome plating finish
・Suitable Driver…EA723PB-11、-12EA723PB-21、-22EA550CA-100
・Dim.-6.0mm
・Length-220mm

Part Number

Configured Part Number is shown.

EA550CF-6

Part Number
EA550CF-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550CF-6 in the Ballpoint Hexagon Bit EA550CF-6 series.

Additional Products in this Category

Tech Support