[Interchangeable] Screwdriver Set EA550-11

[Interchangeable] Screwdriver Set EA550-11
  • Volume Discount

【Product Specifications】
・Width across hex-1/4"
・With tip magnet
・Bit length-25mm
・(+) bit-#1, #2
・(-) bit-4 x 0.6, 5.5 x 0.8, 6.25 x 1mm
・TORX bit-T10, T15, T20
・The bit can be stored in the handle.
・Shaft length (mm)-20
・Overall length (mm)-125

Part Number

Configured Part Number is shown.

EA550-11

Part Number
EA550-11
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support