[Interchangeable Type]Ratchet Driver Set EA550-100

[Interchangeable Type]Ratchet Driver Set EA550-100
  • Volume Discount

【Product Specifications】
・Handle with across flats-1/4"
・Handle Length-160mm
・With handle tip magnet
・Right/left switching and ratchet fixing are possible.
・feeding angle of 15degree
・Can easily change of the ratchet with one hand.
・Ratchet Driver-160mm(Bit seting length:176.5mm)
・Bit length-25mm
・(+)Bit-#1, #2, #3
・(-)Bit-4, 5.5, 6.25mm
・Hexbit-3・4・5・6mm

Part Number

Configured Part Number is shown.

EA550-100

Part Number
EA550-100
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550-100 in the [Interchangeable Type]Ratchet Driver Set EA550-100 series.

Additional Products in this Category

Tech Support