• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Long Nose Plier EA537JE-125

Long Nose Plier EA537JE-125
  • Volume Discount

【Product Specifications】
・With spring
・Length(mm)-125
・Steel wire-0.8mm
・Copper wire-2.0mm

Part Number

Configured Part Number is shown.

EA537JE-125

Part Number
EA537JE-125
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA537JE-125 in the Long Nose Plier EA537JE-125 series.

Additional Products in this Category

Tech Support