Short Wrench Set EA531PK

Short Wrench Set EA531PK
  • Volume Discount

【Product Specifications】
・Description-EA531PK-1 + -2
・Length when folded--1:110mm,-2:142mm
・Angle can be adjusted with the push button on the grip.
・Opening width can be freely adjusted by the built-in spring. Tightening and loosening of nuts is possible without resetting.
・With a tool bag.
・The color and material of the tool bag are subject to change without prior notice.

Part Number

Configured Part Number is shown.

EA531PK

Part Number
EA531PK
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA531PK in the Short Wrench Set EA531PK series.

Additional Products in this Category

Tech Support