• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Adjustable Wrench EA530RA-6

Adjustable Wrench EA530RA-6
  • Volume Discount

【Product Specifications】
・Material-Alloyed steel
・Length…150mm
・Jaw width…24mm
・Weight…140g

Part Number

Configured Part Number is shown.

EA530RA-6

Part Number
EA530RA-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530RA-6 in the Adjustable Wrench EA530RA-6 series.

Additional Products in this Category

Tech Support