• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Adjustable Wrench EA530L-8

Adjustable Wrench EA530L-8

【Product Specifications】
・Material-Tool steels
・Length…200mm
・Jaw width…24mm
・Weight…230g

Part Number

Configured Part Number is shown.

EA530L-8

Part Number
EA530L-8
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530L-8 in the Adjustable Wrench EA530L-8 series.

Additional Products in this Category

Tech Support