Adjustable Wrench EA530GD-12 (Part Numbers)

Adjustable Wrench EA530GD-12

【Product Specifications】
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Length-300mm
・Jaw width-12 to 49
・Weight-530g

Part Number

Configured Part Number is shown.

EA530GD-12

Part Number
EA530GD-12
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support