Adjustable Wrench EA530GC-12

Adjustable Wrench EA530GC-12
  • Volume Discount

【Product Specifications】
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Balls at the bottom jaw eliminate a longitudinal play, providing a good operation accuracy. (excluding -12)
・Length-300mm
・Jaw width-12 to 49
・Weight-530g

Part Number

Configured Part Number is shown.

EA530GC-12

Part Number
EA530GC-12
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GC-12 in the Adjustable Wrench EA530GC-12 series.

Additional Products in this Category

Tech Support