Adjustable Wrench EA530AA-30

Adjustable Wrench EA530AA-30
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Length-750mm
・Max. jaw width-78mm
・Weight-5520g
・With opening width scale

Part Number

Configured Part Number is shown.

EA530AA-30

Part Number
EA530AA-30
Part NumberVolume DiscountDays to Ship
Available

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support