• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Adjustable Wrench EA530A-6

Adjustable Wrench EA530A-6
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Length…150mm
・Jaw width…19mm
・Weight…120g

Part Number

Configured Part Number is shown.

EA530A-6

Part Number
EA530A-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support