Adjustable Wrench EA530-8

Adjustable Wrench EA530-8
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Appearance of -24 isdifferent from others.
・Length…200mm
・Jaw width…25mm
・Weight…240g

Part Number

Configured Part Number is shown.

EA530-8

Part Number
EA530-8
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530-8 in the Adjustable Wrench EA530-8 series.

Additional Products in this Category

Tech Support