Adjustable Wrench EA530-6

Adjustable Wrench EA530-6
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Appearance of -24 isdifferent from others.
・Length…150mm
・Jaw width…20mm
・Weight…120g

Part Number

Configured Part Number is shown.

EA530-6

Part Number
EA530-6
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530-6 in the Adjustable Wrench EA530-6 series.

Additional Products in this Category

Tech Support