Adjustable Wrench EA530-4

Adjustable Wrench EA530-4

【Product Specifications】
・Material-Chrome-vanadium steel
・Appearance of -24 isdifferent from others.
・Length…100mm
・Jaw width…13mm
・Weight…50g

Part Number

Configured Part Number is shown.

EA530-4

Part Number
EA530-4
Part NumberVolume DiscountDays to Ship

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530-4 in the Adjustable Wrench EA530-4 series.

Additional Products in this Category

Tech Support