Adjustable Wrench EA530-15

Adjustable Wrench EA530-15
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Appearance of -24 isdifferent from others.
・Length…375mm
・Jaw width…43mm
・Weight…1,300g

Part Number

Configured Part Number is shown.

EA530-15

Part Number
EA530-15
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530-15 in the Adjustable Wrench EA530-15 series.

Additional Products in this Category

Tech Support