• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Adjustable Wrench EA530-10

Adjustable Wrench EA530-10
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Appearance of -24 isdifferent from others.
・Length…250mm
・Jaw width…30mm
・Weight…400g

Part Number

Configured Part Number is shown.

EA530-10

Part Number
EA530-10
Part NumberVolume DiscountDays to Ship
Available

6 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530-10 in the Adjustable Wrench EA530-10 series.

Additional Products in this Category

Tech Support