Pry Bar EA519AM-2

Pry Bar EA519AM-2
  • Volume Discount

【Product Specifications】
・Hammerhead bar, so hammering is possible.
・Rubber grip
・Material…Steel (black oxide)
・Length…430mm
・Tip width…16mm
・Shaft dia.…9.5mm

Part Number

Configured Part Number is shown.

EA519AM-2

Part Number
EA519AM-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AM-2 in the Pry Bar EA519AM-2 series.

Additional Products in this Category

Tech Support