• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pry Bar EA519AM-1

Pry Bar EA519AM-1
  • Volume Discount

【Product Specifications】
・Hammerhead bar, so hammering is possible.
・Rubber grip
・Material…Steel (black oxide)
・Length…300mm
・Tip width…16mm
・Shaft dia.…9.5mm

Part Number

Configured Part Number is shown.

EA519AM-1

Part Number
EA519AM-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AM-1 in the Pry Bar EA519AM-1 series.

Additional Products in this Category

Tech Support