Pry Bar EA519AJ-510

Pry Bar EA519AJ-510
  • Volume Discount

【Product Specifications】
・High carbon steel
・Length…510mm
・Tip width…23mm
・Shaft dia.…19mm
・Weight…1.0kg

Part Number

Configured Part Number is shown.

EA519AJ-510

Part Number
EA519AJ-510
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AJ-510 in the Pry Bar EA519AJ-510 series.

Additional Products in this Category

Tech Support