• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Pry Bar EA519AH-1

Pry Bar EA519AH-1
  • Volume Discount

【Product Specifications】
・High carbon Steel
・Length…300mm
・Shaft dia.…13mm
・Weight…208g

Part Number

Configured Part Number is shown.

EA519AH-1

Part Number
EA519AH-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AH-1 in the Pry Bar EA519AH-1 series.

Additional Products in this Category

Tech Support