Tag with wire EA475HZ-2

Tag with wire EA475HZ-2
  • Volume Discount

【Product Specifications】
・Material-Paper, wire
・For segregating baggage
・Wire length--1: 70mm, -2: 180mm
・Dim. (mm)…120 x 60
・Qty.…20 pcs

Part Number

Configured Part Number is shown.

EA475HZ-2

Part Number
EA475HZ-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475HZ-2 in the Tag with wire EA475HZ-2 series.

Tech Support