• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Tabletop Soldering Smoke Absorber EA323ME

Tabletop Soldering Smoke Absorber EA323ME
  • Volume Discount

【Product Specifications】
・Power supply-AC100V (50/60Hz)
・Processing air flow-3.8 (50Hz)/4.8 (60Hz)m3/min
・Effective distance-Within 30cm
・Dim.-252(W) x 175(D) x 280(H)mm
・Weight-3.9kg
・With a filter
・Name…Body

Part Number

Configured Part Number is shown.

EA323ME

Part Number
EA323ME
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA323ME in the Tabletop Soldering Smoke Absorber EA323ME series.

Additional Products in this Category

Tech Support