Water Pressure Test Gauge EA115F-3

Water Pressure Test Gauge EA115F-3
  • Volume Discount

【Product Specifications】
・Measurement range-0 to 0.6MPa
・Connection-G(PF)1/2
・0.01MPa of pressure gauge minimum scale offers fine measurement.
・Since the nut and body can be rotated, attachment is easy.

Part Number

Configured Part Number is shown.

EA115F-3

Part Number
EA115F-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support