• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 a.m. to 5:00 p.m. 10/21, 8:00 p.m. 10/21 to 1:00 a.m. (CDT) 10/22/2018. We apologize for the inconvenience.

Request / D-Type Ring File, A4 Size Portrait, (Back Width 56 mm), Black (G2240-24)

Part Number

Configured Part Number is shown.

G2240-24

Part Number
G2240-24
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Basic Information

Product Type Ring File Main Body Color Black

Please check the type/dimensions/specifications of the part G2240-24 in the Request / D-Type Ring File, A4 Size Portrait, (Back Width 56 mm), Black series.

Additional Products in this Category

Tech Support