• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

HGe Tape 12 mm White Black Letters 5 Pieces【5 Pieces Per Package】

HGe Tape 12 mm White Black Letters 5 Pieces
  • Volume Discount

Part Number

Configured Part Number is shown.

HGE-231V

Part Number
HGE-231V
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Amount Of Content

5 Pieces Per Package

Available

7 Days or more

5 pieces

Loading...

  1. 1

Basic Information

Product Type Cartridge Brand Other Tape color (cartridge) White
Tape width (cartridge) 12 Character color (cartridge) Black Amount Of Content 5 pieces

Please check the type/dimensions/specifications of the part HGE-231V in the HGe Tape 12 mm White Black Letters 5 Pieces series.

Tech Support